SNAP RING
185638
Tools185638 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Material | Carbon steel |
| Product height in | 0.778 |
| Product height mm | 19.761 |
| Product length in | 0.042 |
| Product length mm | 1.067 |
| Product width in | 0.778 |
| Product width mm | 19.761 |