SL KB
21070-85
Tools21070-85 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Inside diameter IN | 1.1200 |
| Outside diameter IN | 1.3800 |
| Product height in | 1.381 |
| Product height mm | 35.077 |
| Product length in | 0.265 |
| Product length mm | 6.731 |
| Product width in | 1.381 |
| Product width mm | 35.077 |
| Thickness IN | 0.2700 |