Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Package contents | Yoke |
| Product height in | 1.790 |
| Product height mm | 45.466 |
| Product length in | 3.890 |
| Product length mm | 98.806 |
| Product material | Ductile iron |
| Product width in | 3.510 |
| Product width mm | 89.154 |
