Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Medium-duty open-circuit piston pumps
PVM series code B pumps
234204
SEAT
234204
Tools
Add to comparison
Add to comparison
234204
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
0.655
Product height mm
16.637
Product length in
0.655
Product length mm
16.637
Product width in
0.412
Product width mm
10.465