Shaft Seal - PVB5/6
237014
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | SHAFT SEAL | Shaft seal |
| Product height in | | 0.327 |
| Product height mm | | 8.306 |
| Product length in | | 1.690 |
| Product length mm | | 42.926 |
| Product width in | | 0.724 |
| Product width mm | | 18.390 |