Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Medium-duty open-circuit piston pumps
PVM series code B pumps
241579
PISTON COMPENSATOR
241579
Where to buy
Export PDF
Tools
Add to comparison
241579
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.960
Product height mm
24.384
Product length in
1.890
Product length mm
48.006
Product width in
0.960
Product width mm
24.384