Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Durometer | 70 | 70 |
| Item type | GASKET | Gasket |
| Product height in | 7.380 | |
| Product height mm | 187.452 | |
| Product length in | 0.275 | |
| Product length mm | 6.985 | |
| Product material | BUTADIENE ACRYLONITRILE | Butadiene acrylonitrile |
| Product width in | 7.000 | |
| Product width mm | 177.800 | |
| Thickness IN | 0.030 |