Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Item type | Gasket |
| Product height in | 2.240 |
| Product height mm | 56.896 |
| Product length in | 0.010 |
| Product length mm | 0.254 |
| Product material | Buna-N (nitrile) |
| Product width in | 2.180 |
| Product width mm | 55.372 |
| Thickness IN | 0.0100 |