Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Medium-duty open-circuit piston pumps
PVM series code B pumps
248609
Shoe Retainer - PVB20/29 (DWNG - 248609)
248609
Tools
Add to comparison
Add to comparison
248609
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
4.190
Product height mm
106.426
Product length in
4.190
Product length mm
106.426
Product width in
0.625
Product width mm
15.875