Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Medium-duty open-circuit piston pumps
PVM series code B pumps
259458
Cylinder Barrel - PVB29 (Dwng 451873)
259458
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
259458
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
3.500
Product height mm
88.900
Product length in
3.614
Product length mm
91.796
Product width in
4.200
Product width mm
106.680