CYLINDER_BLOCK_(B_SER.)
260860
Tools260860 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Cylinder barrel |
| Product height in | 3.440 |
| Product height mm | 87.376 |
| Product length in | 3.186 |
| Product length mm | 80.924 |
| Product width in | 3.186 |
| Product width mm | 80.924 |