Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Medium-duty open-circuit piston pumps
PVM series code B pumps
265425
STANDARD PINTLE
265425
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
265425
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.886
Product height mm
22.504
Product length in
1.870
Product length mm
47.498
Product width in
0.886
Product width mm
22.504