SHAFT PVB5 Nr850
266162
Tools266162 Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 0.970 |
| Product height mm | | 24.638 |
| Product length in | | 7.180 |
| Product length mm | | 182.372 |
| Product width in | | 0.970 |
| Product width mm | | 24.638 |