Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | GASKET | Gasket |
| Product height in | 8.040 | |
| Product height mm | 204.216 | |
| Product length in | 0.010 | |
| Product length mm | 0.254 | |
| Product width in | 7.500 | |
| Product width mm | 190.5 | |
| Thickness IN | 0.0100 |
