Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Medium-duty open-circuit piston pumps
PVM series code B pumps
270369
SHAFT
270369
Where to buy
Export PDF
Tools
Add to comparison
270369
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.380
Product height mm
35.052
Product length in
8.684
Product length mm
220.574
Product width in
1.376
Product width mm
34.950