Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Medium-duty open-circuit piston pumps
PVM series code B pumps
274249
Shoe Rtnr PVB5/6, PV Q10/13(DWNG-274249)
274249
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
274249
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
2.560
Product height mm
65.024
Product length in
2.560
Product length mm
65.024
Product width in
0.290
Product width mm
7.366