Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Medium-duty open-circuit piston pumps
PVM series code B pumps
274382
Washer
274382
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
274382
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
2.420
Product height mm
61.468
Product length in
0.033
Product length mm
0.838
Product width in
2.420
Product width mm
61.468