Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Medium-duty open-circuit piston pumps
PVM series code B pumps
275448
Bearing
275448
Where to buy
Export PDF
Tools
Add to comparison
275448
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.125
Product height mm
28.575
Product length in
0.750
Product length mm
19.050
Product width in
1.125
Product width mm
28.575