Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | GASKET | Gasket |
| Product height in | 5.030 | |
| Product height mm | 127.762 | |
| Product length in | 0.010 | |
| Product length mm | 0.254 | |
| Product width in | 4.620 | |
| Product width mm | 117.348 | |
| Thickness IN | 0.010 | |
| Thickness MM | 0.254 |
