Shaft Bearing - PVB20/29
283090
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 3.149 |
| Product height mm | | 79.985 |
| Product length in | | 0.708 |
| Product length mm | | 17.983 |
| Product width in | | 3.149 |
| Product width mm | | 79.985 |