Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | SEAL | Seal |
| Product height in | 1.690 | |
| Product height mm | 42.926 | |
| Product length in | 0.327 | |
| Product length mm | 8.306 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.690 | |
| Product width mm | 42.926 |
