DRIVE SHAFT (REYNOSA)
292077
Tools292077 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Drive shaft |
| Product height in | 1.376 |
| Product height mm | 34.950 |
| Product length in | 0.375 |
| Product length mm | 9.525 |
| Product material | Carbon steel |
| Product width in | 1.376 |
| Product width mm | 34.950 |