Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Medium-duty open-circuit piston pumps
PVM series code B pumps
294669
Bearing
294669
Where to buy
Export PDF
Tools
Add to comparison
294669
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.250
Product height mm
31.750
Product length in
0.750
Product length mm
19.050
Product width in
1.250
Product width mm
31.750