Pintle
319243
Tools319243 Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 0.690 |
| Product height mm | | 17.526 |
| Product length in | | 1.080 |
| Product length mm | | 27.432 |
| Product width in | | 0.690 |
| Product width mm | | 17.526 |