Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | THRUST PLATE | Thrust plate |
| Product height in | 2.657 | |
| Product height mm | 67.488 | |
| Product length in | 0.284 | |
| Product length mm | 7.214 | |
| Product width in | 2.657 | |
| Product width mm | 67.488 |