Shaft
330329
Tools330329 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Drive shaft |
| Product height in | 0.970 |
| Product height mm | 24.638 |
| Product length in | 7.530 |
| Product length mm | 191.262 |
| Product material | Carbon steel |
| Product width in | 0.970 |
| Product width mm | 24.638 |