Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Material | CARBON STEEL | Carbon steel |
| Product height in | 1.180 | |
| Product height mm | 29.972 | |
| Product length in | 0.280 | |
| Product length mm | 7.112 | |
| Product width in | 1.180 | |
| Product width mm | 29.972 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |