Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Medium-duty open-circuit piston pumps
PVM series code B pumps
415620
21DCB BEARING SLEEVE
415620
Where to buy
Export PDF
Tools
Add to comparison
415620
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
8.502
Product height mm
215.951
Product length in
8.502
Product length mm
215.951
Product width in
7.130
Product width mm
181.102