Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Product height in | 2.441 |
| Product height mm | 62.001 |
| Product length in | 0.758 |
| Product length mm | 19.253 |
| Product material | Stainless steel |
| Product width in | 2.441 |
| Product width mm | 62.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
