Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Medium-duty open-circuit piston pumps
PVM series code B pumps
429729
VALVE BLK PVE19/21-30RH
429729
Where to buy
Export PDF
Tools
Add to comparison
429729
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
6.400
Product height mm
162.560
Product length in
5.820
Product length mm
147.828