Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Inside diameter IN | 0.810 | |
| Inside diameter MM | 20.574 | |
| Item type | GASKET | Gasket |
| Product height in | 1.628 | |
| Product height mm | 41.351 | |
| Product length in | 0.017 | |
| Product length mm | 0.432 | |
| Product material | VELLUMOID | Vellumoid |
| Product width in | 2.010 | |
| Product width mm | 51.054 | |
| Thickness IN | 0.017 | |
| Thickness MM | 0.43 |