Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Medium-duty open-circuit piston pumps
PVM series code B pumps
451924
Thrust Washer (DWNG-45 1924)
451924
Tools
Add to comparison
Add to comparison
451924
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
0.980
Product height mm
24.892
Product length in
0.980
Product length mm
24.892
Product width in
0.060
Product width mm
1.524