Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Medium-duty open-circuit piston pumps
PVM series code B pumps
451925
Pin Retainer
451925
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
451925
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
0.756
Product height mm
19.202
Product length in
0.280
Product length mm
7.112
Product width in
0.756
Product width mm
19.202