Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Medium-duty open-circuit piston pumps
PVM series code B pumps
451936
PIN
451936
Tools
Add to comparison
Add to comparison
451936
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
0.080
Product height mm
2.032
Product length in
1.100
Product length mm
27.940
Product width in
0.080
Product width mm
2.032