Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Medium-duty open-circuit piston pumps
PVM series code B pumps
452556
WASHER-SHAFT SEAL
452556
Where to buy
Export PDF
Tools
Add to comparison
452556
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Inside diameter IN
1.438
Inside diameter MM
36.525
Outside diameter IN
2.0320
Outside diameter MM
51.6130
Thickness IN
0.090
Thickness MM
2.29