Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Product height in | 0.512 |
| Product height mm | 13.000 |
| Product length in | 0.512 |
| Product length mm | 13.000 |
| Product material | Carbon steel |
| Product width in | 0.268 |
| Product width mm | 6.800 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
