Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Medium-duty open-circuit piston pumps
PVM series code B pumps
4993284-001
END COVER PVM98 RH(4993283-001)
4993284-001
Tools
Add to comparison
Add to comparison
4993284-001
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Package contents
Side port end cover
Product height in
5.430
Product height mm
137.922
Product length in
2.790
Product length mm
70.866
Product width in
7.440
Product width mm
188.976