Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Package contents | Compensator piston |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 0.060 |
| Product length mm | 1.524 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
