Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Package contents | Pressure compensator |
| Product height in | 1.790 |
| Product height mm | 45.466 |
| Product length in | 5.720 |
| Product length mm | 145.288 |
| Product material | Cast iron |
| Product width in | 1.190 |
| Product width mm | 30.226 |
