Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | PRESSURE COMPENSATOR | Pressure compensator |
| Product height in | 2.420 | |
| Product height mm | 61.468 | |
| Product length in | 5.130 | |
| Product length mm | 130.302 | |
| Product material | CAST IRON | Cast iron |
| Product width in | 2.417 | |
| Product width mm | 61.392 |
