Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Medium-duty open-circuit piston pumps
PVM series code B pumps
5995833-001
PISTON SHOE S/A (REPLA CES 385781)
5995833-001
Where to buy
Export PDF
Tools
Add to comparison
5995833-001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
0.524
Product height mm
13.310
Product length in
1.790
Product length mm
45.466
Product width in
0.524
Product width mm
13.310