DRIVE SHAFT NO. 1
677131
Tools677131 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Drive shaft |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 10.090 |
| Product length mm | 256.286 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |