Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Medium-duty open-circuit piston pumps
PVM series code B pumps
857734
GUIDE, SPRING-COMP
857734
Where to buy
Export PDF
Tools
Add to comparison
857734
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.995
Product height mm
25.273
Product length in
0.504
Product length mm
12.799
Product width in
0.995
Product width mm
25.273