Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Package contents | Yoke |
| Product height in | 4.170 |
| Product height mm | 105.918 |
| Product length in | 3.953 |
| Product length mm | 100.406 |
| Product material | Cast iron |
| Product width in | 1.417 |
| Product width mm | 35.992 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
