Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Medium-duty open-circuit piston pumps
PVM series code B pumps
932959
Housing - PVB10/15 (353936-999)
932959
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
932959
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Package contents
HOUSING
Housing
Product height in
5.940
Product height mm
150.876
Product length in
6.260
Product length mm
159.004
Product width in
7.360
Product width mm
186.944