FLANGE PVH131 (933092-C)
933091
Tools933091 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Flange |
| Product height in | 10.290 |
| Product height mm | 261.366 |
| Product length in | 4.450 |
| Product length mm | 113.030 |
| Product material | Cast iron |
| Product width in | 9.050 |
| Product width mm | 229.870 |