Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Package contents | Swash plate |
| Product height in | 3.150 |
| Product height mm | 80.010 |
| Product length in | 4.921 |
| Product length mm | 124.993 |
| Product material | Cast iron |
| Product width in | 1.358 |
| Product width mm | 34.493 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
