Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | FLANGE | Flange |
| Product height in | 8.760 | |
| Product height mm | 222.504 | |
| Product length in | 4.040 | |
| Product length mm | 102.616 | |
| Product material | CAST IRON | Cast iron |
| Product width in | 8.660 | |
| Product width mm | 219.964 |
