Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | GASKET | Gasket |
| Product height in | 8.800 | |
| Product height mm | 223.520 | |
| Product length in | 0.020 | |
| Product length mm | 0.508 | |
| Product width in | 8.100 | |
| Product width mm | 205.740 | |
| Thickness IN | 0.020 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
