Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | SHAFT | Shaft |
| Product height in | 1.650 | |
| Product height mm | 41.910 | |
| Product length in | 11.984 | |
| Product length mm | 304.394 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.654 | |
| Product width mm | 42.012 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |